Skip to main content

Goldline B/M & BH/MH Series

The Kollmorgen’s Goldline® Series includes a wide range of voltages, sizes, options and co-engineered modifications. The permanent magnet design offers high torque and power density. The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

Global
Limited availability outside North America

Features

Goldline B and M Series

Features
  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • B Series: 230 VAC, low inertia
  • M Series: 230 VAC, medium inertia
  • NEMA and metric mounts
  • Resolver or encoder feedback
  • UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation
Options
  • 24 VDC, 90 VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • Flying leads, bayonet, MS connections
  • Inline planetary gearheads
  • Encoder adapters

Goldline BH and MH Series

Features
  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • BH Series: 400/480 VAC, low inertia
  • M Series: 400/480, medium inertia
  • NEMA and metric mounts
  • Resolver feedback
  • CE Compliant, UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation
Options
  • 24VDC, 90VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • 90° rotatable CE connectors, terminal box
  • Inline planetary gearheads
  • Encoder adapters

Specifications

B/M Series

Frame Size B(M)10x B(M)20x B(M)40x B(M)60x B(M)80x
Stack Length B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6
M: 3,5,7
B: 2,4,6,8
M: 3,5,7
Windings A,B A,B,C,D A,B,C,D A,B,C,D A,B,C
Max BUS (VDC) 320 320 320 320 320
Max Stall Tc
Nm (lb-in)
2.36 (20.9) 6.90 (61.1) 18.0 (159.3) 47.5 (420.4) 158 (1398)
Max Tp
Nm (lb-in)
6.35 (56.2) 19.9 (176.1) 49.5 (438.1) 132 (1168) 422 (3735)

BH/MH Series

Frame Size BH(MH)10x BH(MH)20x BH(MH)40x BH(MH)60x BH(MH)80
Stack Length BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6
MH: 3,5,7
BH: 2,4,6,8
MH: 3,5,7
Windings A,B C,E,G B,C,D A,B,C,D,E,G A,B,C,D,E
Max BUS (VDC) 565/680 565/680 565/680 565/680 565/680
Max Stall Tc
Nm (lb-in)
1.9 (16.8) 5.6 (49.6) 15.8 (140) 36.6 (324) 124.3 (1100)
Max Tp
Nm (lb-in)
6.3 (55.8) 20.2 (178.8) 49.5 (438.1) 126 (1115) 418 (3700)
Max Rated N 7500 7000 5000 4500 3000
Max Rated Power
@ Max BUS
kW (Hp)
1.2 (1.6) 2.2 (3.0) 5.9 (7.9) 10.5 (14.1) 30.7 (41.2)

Media & Downloads

Title File Language Date Share URL
Goldline BH MH Part Number EN.pdf English
Share URL /sites/default/files/public_downloads/GoldLine_BH_MH_Part_Number_2005.pdf
Goldline EB & EBH Servo Motor Instruction Manual English
Share URL /sites/default/files/2023-06/Goldline_EB_EBH_Installation_C.pdf
Goldline Motors with ServoStar en-US.pdf English
Share URL /sites/default/files/public_downloads/GoldLine_Motors_with_ServoStar_2005.pdf
Title Language Date Share URL
Kollmorgen Full-line Catalog English Share URLview
Goldline-S Submersible Motor Data Sheet English Share URLview

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Title File Language Date Share URL
Goldline bh mh Series 2D CAD.zip English
Share URL /sites/default/files/public_downloads/Goldline_bh_mh_Series_2D_CAD.zip
Goldline bh mh Series Motors OD Diagram.pdf English
Share URL /sites/default/files/public_downloads/Goldline_bh_mh_Series_Motors_OD_Diagram.pdf

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
CE Technical Notice - Servo and Stepper Motors Efficiency English
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf
CEL China Efficiency Labelling for Servo and Stepper Motors English
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf
EU Type-Examination Certificate English
Share URL /sites/default/files/2025-04/ITS12ATEX17548X%20R.1.pdf
Goldline Servo Motor EU Declaration of Conformity English
Share URL /sites/default/files/2025-09/ce_goldline-b-bh-m-mh_e%2001May19.pdf
Goldline_CE_ATEX Declaration English
Share URL /sites/default/files/2025-04/GoldlineATEX%20Declaration%2011JULY2024.jpg

Navigating Hazardous Locations: How to Select ATEX & UL Certified Motors

A complete compliance guide for aligning ATEX and UL requirements with performance to optimize servo motor selection for HazLoc environments.

Learn More

Goldline® S Series Submersible Servo Motors

These brushless servo motors incorporate pressure compensation technology to allow underwater operation up to 20,000 ft while withstanding extreme environments.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More