The Centurion™ Series provides a replacement for the discontinued HSM and NSM Series.
FSM Series medium-inertia servomotors are available in models with torque ratings from 31 to 245 lb-in (3.5 to 28 Nm), continuous.
HSM Series high-acceleration, low-inertia servomotors deliver torque ratings from 5 to 450 in-lb (0.5 to 50 Nm).
LSM Series high-acceleration, low-inertia servomotors are available in models with torque ratings from 2 to 575 lb.-in. (0.33 to 65 Nm), continuous.
MSM Series high-acceleration, medium-inertia servomotors are available in models with torque ratings from 7 to 504 lb.-in. (0.72 to 57 Nm), continuous.
For light industrial applications, the NSM Series provides four compact NEMA frame sizes and delivers 1.6 to 47 lb-in (0.18 to 5.3 Nm) torque, continuous.
XSM Series high-acceleration, very low-inertia servomotors deliver torque ratings from 14 to 525 lb.-in. (15 to 57.8 Nm).
For light industrial applications, the YSM Series provides three compact metric frame sizes and a low-inertia design that delivers 1.6 to 47 lb-in (0.18 to 5.3 Nm) torque, continuous.