top pick

AKM™ Gearmotors

Our standard AKM™ Series gearmotors combine the industry-leading torque density and speed capabilities of AKM servomotors with the proven performance of our helically crowned NemaTRUE™ planetary gearheads. We also offer precision gearmotors incorporating our ValueTRUE™ gearheads that lead the industry in smoothness, torque and precision. AKM™ gearmotors provide outstanding value for demanding, high-torque applications—with no assembly required.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • Cables
    Cables

    We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

 

Standard Gearmotor Features

  • 4 frame sizes available
  • Helical cut gears with 13 arc-minutes of backlash
  • Up to 5,860 lb-in torque capacity
  • Up to 2,000 lb high radial load capacity
  • Available in ratios from 3:1 to 25:1
  • RediMount™ motor mounting system

Precision Gearmotor Features

  • 4 frame sizes available
  • Helical cut gears with 4 arc-minutes of backlash
  • Up to 8,280 lb-in torque capacity
  • Up to 10,000 lb high radial load capacity
  • Available in ratios from 4:1 to 25:1
  • RediMount mounting system

Benefits

  • Reliable performance at a competitive price point
  • No additional price for assembly of components
  • Inertia matching for large load inertias
  • Torque increases through speed reduction
  • Lubed For Life gearbox never leaks, requires no maintenance

Standard Line Specifications

AKM Models Voltage
Rating
Max Accel Torque for Ratio
3:1
Nm (lb-in)
5:1
Nm (lb-in)
10:1
Nm (lb-in)
25:1
Nm (lb-in)
AKM21 480 8.10 (71.7) 8.91 (78.9) 5.94 (52.6) 14.4 (127)
AKM22 480 8.10 (71.7) 8.91 (78.9) 5.94 (52.6) -
AKM23 480 8.10 (71.7) 8.91 (78.9) - -
AKM24 480 8.10 (71.7) 8.91 (78.9) - -
AKM31 480 32.6 (288) 40.7 (360) 21.6 (191) 60.5 (535)
AKM32 480 32.6 (288) 40.7 (360) 21.6 (191) -
AKM33 480 32.6 (288) 40.7 (360) - -
AKM41 480 32.6 (288) 40.7 (360) 21.6 (191) 60.5 (535)
AKM42 480 32.6 (288) 40.7 (360) - -
AKM43 480 32.6 (288) 40.7 (360) - -
AKM44 480 32.6 (288) 40.7 (360) - -
AKM51 480 60.4 (535) 40.7 (360) 41.9 (371) 107 (945)
AKM52 480 60.4 (535) 40.7 (360) - -
AKM53 480 60.4 (535) 40.7 (360) - -
AKM54 480 60.4 (535) - - -
AKM62 480 199 (1760) 219 (1940) 153 (1350) 346 (3060)
AKM63 480 199 (1760) 219 (1940) - -
AKM64 480 199 (1760) 219 (1940) - -
AKM65 480 199 (1760) 219 (1940) - -

Precision Line Specifications

AKM Models 

Voltage
Rating
 

Max Accel Torque for Ratio 

4:1
Nm (lb—in)
 

5:1
Nm (lb—in)
 

10:1
Nm (lb—in)
 

25:1
Nm (lb—in)
 

AKM21 

480 

60.0 (531) 

60.0 (531) 

32.9 (291) 

70.0 (620) 

AKM22 

480 

60.0 (531) 

60.0 (531) 

32.9 (291) 

70.0 (620) 

AKM23 

480 

60.0 (531) 

60.0 (531) 

32.9 (291) 

 

AKM24 

480 

60.0 (531) 

60.0 (531) 

 

 

AKM31 

480 

113 (999) 

111 (986) 

58.6 (518) 

126 (113) 

AKM32 

480 

113 (999) 

111 (986) 

58.6 (518) 

 

AKM33 

480 

113 (999) 

111 (986) 

 

 

AKM41 

480 

301 (2670) 

303 (2680) 

170 (1500) 

370 (3270) 

AKM42 

480 

301 (2670) 

303 (2680) 

170 (1500) 

370 (3270) 

AKM43 

480 

301 (2670) 

303 (2680) 

170 (1500) 

370 (3270) 

AKM44 

480 

301 (2670) 

303 (2680) 

170 (1500) 

 

AKM51 

480 

301 (2670) 

303 (2680) 

170 (1500) 

370 (3270) 

AKM52 

480 

301 (2670) 

303 (2680) 

 

 

AKM53 

480 

301 (2670) 

303 (2680) 

 

 

AKM54 

480 

301 (2670) 

303 (2680) 

 

 

AKM62 

480 

719 (6360) 

720 (6370) 

404 (3580) 

867 (7670) 

AKM63 

480 

719 (6360) 

720 (6370) 

404 (3580) 

867 (7670) 

AKM64 

480 

719 (6360) 

720 (6370) 

 

 

AKM65 

480 

719 (6360) 

720 (6370) 

 

 

TypeTitleSizeDate 

Manuals

B8000-AKM1-2_Pin-out_information_en-US_RevBB8000-AKM1-2_Pin-out_information_en-US_RevB60.3 KB1/12/2012Email
TypeTitleSizeDate