top pick

AC Synchronous Servo Motors – AKM™ Series

Kollmorgen AKM™ servo motors give you unprecedented choice and flexibility, with more than 500,000 standard products and practically unlimited co-engineered modifications. Selecting the right-fit motor—optimized for your specific application requirements—has never been easier.

Contact Us
Contact Us
1-540-633-3545

Features


  • 8 frame sizes, 28 frame/stack combinations
  • Speeds up to 8,000 RPM
  • 75 VDC; 120, 240, 480 VAC windings
  • A wide variety of feedback devices, mountings and seals
  • Direct mate to most Kollmorgen servo drives
  • Windings are rated at 100°C rise over a 40°C ambient while using 155°C (class F) insulation materials
  • cURus, CE Compliant, UL Recognition

Options


  • Feedback devices: resolver, SFD, incremental and sine encoders
  • Seals for improved environmental protection
  • Shaft ends closed or open keyway, flat, smooth
  • Dual or single Intercontec connectors, straight or rotatable
  • 24 VDC fail-safe brakes
  • IP67 washdown versions with food-grade greases and finishes

Benefits


  • Unprecedented choice and flexibility from a wide range of standard products and co-engineered modifications for an exact fit to your design requirements
  • Best-in-class performance, with industry-leading power density
  • Exceptionally low cogging and low harmonic distortion to ensure smooth performance
  • Easy to commission and use, with plug-and-play motor recognition and full-frequency autotuning on AKD™ Series servo drives

 

Frame Size AKM1 AKM2 AKM3 AKM4 AKM5 AKM6 AKM7 AKM8
Stack Length 1,2,3 1,2,3,4 1,2,3 1,2,3,4 1,2,3,4 2,3,4,5 2,3,4 2,3,4
Windings B,C,D,E C,D,E
F,G
C,D,E,H C,E,G
H,J,K
E,G,K
L,M,N
G,K,L
M,N,P
K,L,M,P T
Max BUS (VDC) 320 640 640 640 640 640 640 640
Max Stall Tc
Nm (lb-in)
0.409
(3.62)
1.4
(12.6)
2.88
(25.5)
6.0
(53.1)
14.1
(125)
25.0
(221)
53.0
(469)
140
(1239)
Max Tp
Nm (lb-in)
1.46
(12.9)
4.82
(42.7)
10.22
(90.5)
20.4
(181)
38.4
(340)
65.2
(577)
143
(1269)
668
(5912)
Max Rated N 8000 8000 7000 6000 6000 6000 3500 3000
Max Rated Power
@ Max BUS
kW (Hp)
.30
(.41)
.54
(.72)
1.19
(1.59)
1.73
(2.32)
3.87
(5.19)
6.16
(8.25)
7.71
(10.34)
19.5
(26.1)

Welcome to the new Kollmorgen interactive 3D Modeling site.  To access our 3D models, start by selecting the frame size (AKM1 through AKM8).  Then configure your model by selecting stack length, mounting style, feedback device, connectors, brake, and sealing options.  Click on the generate preview button and your model will appear.  Move to the CAD Download tab to access your model in a wide variety of CAD software types and versions.  You can even download a quick pdf of the model you selected for quick reference.

US Production