AKM Series

The AKM™ Series gives you unprecedented choice and flexibility, with the industry’s largest standard selection of servomotors and the ability to quickly co-engineer modifications to perfectly fit your application. Paired with the outstanding torque density and precision of our AKD Series drives, these servo systems provide the exact specifications of a custom solution with the affordability and fast delivery of a standard solution.

AKM MEDIUM

AKM Series

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

More about AKM Series >>
AKM Washdown transparent

AKM Washdown and Food Grade

AKM Washdown and Washdown Food Series servomotors incorporate a protective 2-K coating, IP67-rated seals, stainless steel hardware, special greases and other materials designed for applications such as food, beverage and pharmaceutical processing where hygiene and frequent cleaning are critical requirements.

More about AKM Washdown and Food Grade >>
AKM Gearmotor medium PNG

Gearmotor

Our standard gearmotors combine the industry-leading torque density and speed capabilities of our AKM™ Series servomotors with the proven performance of TRUE Planetary™ gearheads or our high-precision ValueTRUE™ gearheads to produce a single, factory-integrated solution—with no installation required.

More about Gearmotor >>
US Production