Servomotors

Kollmorgen’s brushless servomotors offer the highest torque/inertia ratio over a broad range of speeds—including high speed capabilities up to 8,000 rpm for standard designs and up to 70,000 rpm for special designs. With no brushes or commutators, these motors offer outstanding performance with minimal maintenance.

AKM41 MEDIUM

AKM Series

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement. Gearmotor, washdown and food-grade versions are available.

More about AKM Series >>
VLM medium image

VLM

The new VLM family of servomotors provides exceptional torque-per-dollar for customers looking for a low-cost motor with optimal performance.

More about VLM >>
Goldline W MEDIUM

Stainless Steel W Series

The Goldline W Series features food-grade grease, stainless steel housing and shaft, and special seals designed to withstand high-pressure washdown.

More about Stainless Steel W Series >>
HKM Motor Medium

Stainless Steel HKM Series

The new HKM Series is built to withstand the most rigorous of washdown regimens. The combination of the HKM’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel HKM Series >>
Goldline S Medium

Kollmorgen Goldline® Series Servomotors

The Kollmorgen Goldline® Series provides optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches. These motors are available for 230 and 400/480 VAC line voltage. We also offer explosionproof, washdown and submersible models.

More about Kollmorgen Goldline® Series Servomotors >>
R Series Medium

Serviced Motors

While these servomotors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.

More about Serviced Motors >>
US Production