RBE Series Frameless Motors
The RBE Series is a proven direct-drive platform, with many years of application success in defense, semiconductor, machine tools, industrial automation, medical, robotics and other industries. The frameless configuration is supplied as a rotor and stator component that can be integrated directly into the machine, using the same bearings to support both the load and the motor. This design eliminates shaft, bearings, endbells, and couplings to reduce volume, weight and complexity.
Features
Features
- 10 frame sizes from 21.3mm to 239mm OD
- Continuous torque range from .01 N-m to 38 N-m
- Peak torque range from .03 N-m to 200 N-m
- Speeds up to 35,000 rpm
- Standard and custom windings to match speed/torque performance requirements
- RBEH housed models come with stainless steel shafts and can include any combination of Hall sensors, encoder or resolver as rotor position feedback devices
- RBE frameless models use the load’s own shaft and bearings, and can include integral Hall sensors, and additional position feedback devices such as encoders or resolvers can be added as separate components
Benefits
- Low cogging for smooth low-speed rotation
- Brushless design allows significant reductions in rotor inertia and increases in acceleration
- Improved cooling and efficiency provides increased performance in a wide variety of operating conditions
- Frameless configuration reduces machine size and maintenance requirements since load and motor use same set of bearings
Specifications
| Model | Continuous Torque (Nm) | Continuous Current (Arms) | Inertia (kg-m2) |
|---|---|---|---|
| RBE-00714-B | 0.249 | 2.75 | 0.00000311 |
| RBE-01215-B | 0.655 | 2.69 | 0.0000282 |
| RBE-01810-B | 0.429 | 2.33 | 0.000036 |
| RBE-01813-B | 1.55 | 2.87 | 0.000109 |
| RBE-01815-B | 2.16 | 2.68 | 0.000157 |
| RBE-03010-C | 2.99 | 2.96 | 0.000275 |
| RBE-03013-A | 9.8 | 5.33 | 0.000904 |
| RBE-04512-A | 21.5 | 15.9 | 0.00461 |
| RBE-06212-A | 39.2 | 15.1 | 0.015 |
Media & Downloads
| Title | Language | Date | Share URL |
|---|---|---|---|
| RBE Series Motors Catalog | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| CE Technical Notice - Servo and Stepper Motors Efficiency | English | |
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf |
| CEL China Efficiency Labelling for Servo and Stepper Motors | English | |
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf |
| China Compulsory Product Certification (CCC Technical Notice) | English | |
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf |
Optimize Frameless Motor Performance and Cost in 5 Steps or Less
Reliability in extreme environments. Optimized motor windings. A larger through-bore aspect ratio. How do you achieve these and other specialized motor attributes on a rapid development schedule, with assurance of meeting cost and supply requirements for a machine that may be marketed and serviced for decades?
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.