F(H) Series

Kollmorgen F (frameless) and FH (frameless, high voltage) Direct Drive Rotary motors use a proprietary neodymium-iron magnet rotor structure and skewed armature assembly for outstanding torque/volume. The windings are encapsulated with high-temperature epoxy, providing excellent thermal properties and mechanical protection. These motors are currently available to support existing customers only. For new applications we recommend the KBM™ Series

Contact Us
Contact Us
1-540-633-3545

Companion Products

  • KBM Series Frameless
    KBM Series Frameless

    The KBM™ series offers high performance, long life and simple installation in a motor kit ... Learn More >>

  • Cartridge DDR®
    Cartridge DDR®

    Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless... Learn More >>

  • Housed D & DH
    Housed D & DH

    Housed DDR servomotors offer high torque density, precise performance and zero maintenance... Learn More >>

Features

  • 5.48 to 369 N-m (4 to 272 lb-ft) continuous torque provides maximum application flexibility
  • Speeds up to 800 rpm meet most high torque / low speed application requirements
  • Power ratings up to 3,430 watts meet high power demands for most applications
  • Windings encapsulated with high-temperature epoxy for high thermal transfer and mechanical protection
  • Bolt-on rotor assemblies for quick design and installation
  • Can be supplied with pre-configured drives and feedback devices for a complete speed/torque solution in a compact package
  • UL Recognized for global acceptance and easy agency approval


Benefits

  • High magnetic pole count for low cogging for smooth low-speed rotation
  • Pre-configured amplifiers and feedback devices simplify installation and startup
  • Reduced maintenance since load and motor use the same set of bearings
  • Reduces machine size by adapting directly to the load
TypeTitleSizeDate 

General

F_Series_Part_Number_en-EN_2003F_Series_Part_Number_en-EN_200384.1 KB11/3/2011Email

System Publication

High_Resolution_Sine_Encoder_SystemsHigh_Resolution_Sine_Encoder_Systems324.1 KB11/3/2011Email
TypeTitleSizeDate 

CAD Drawings

FFH 102XXFFH 102XX334.7 KB10/20/2011Email
FFH 43XXFFH 43XX44.5 KB10/20/2011Email
FFH 57XXFFH 57XX303.4 KB10/20/2011Email
FFH 79XXFFH 79XX302.4 KB10/20/2011Email
TypeTitleSizeDate 

General

DDR Indexer Presentation.zipDDR Indexer Presentation.zip9.7 MB9/30/2011Email

Video Clip

Packaging and Converting 1.aviPackaging and Converting 1.avi3.7 MB9/30/2011Email
Packaging and Converting 2.aviPackaging and Converting 2.avi2 MB9/30/2011Email
US Production