IC Series Ironcore

IC Series Ironcore motors provide the highest force per frame size and feature a patented anti-cogging design for smooth operation. These motors have coils wound on silicon steel laminations to maximize the generated force with a single-sided magnet way. Our co-engineering capabilities allow us to meet your stroke and payload requirements without the time and expense of a customized solution.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • Linear Positioners
    Linear Positioners

    Backed by many decades of experience and innovation, Kollmorgen’s rod, rodless and slide t... Learn More >>

  • AKM Series
    AKM Series

    Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>

 

Features

  • 144 to 6,916 N (32.4 to 1,555 lbf) continuous force accommodates a wide range of application requirements
  • 320 to 8,407 N (71.9 to 1,890 lbf) peak force meets high instantaneous power requirements
  • High peak accelerations, easily above 10 g
  • Coils wound on silicon steel laminations to maximize the generated force with a single-sided magnet way
  • Patented anti-cogging technique for extremely smooth operation without magnet skewing
  • High efficiency with low thermal loss
  • Optional liquid cooling for increased continuous force and lower temperature rise

 

Benefits

  • Highest rated thrust force per size—ideal for accelerating and moving high masses
  • Maintains the stiffness required for machining and other process forces
  • Zero maintenance
  • No ball screws, gearboxes, rack and pinions, or belts and pulleys
  • Zero backlash and compliance
  • High stiffness
  • High positional accuracy
  • Compact mechanical assembly
  • Reduced machine parts count
  • Very smooth velocity
TypeTitleSizeDate 

Installation

DDL_Setup_Guide_revD_2004DDL_Setup_Guide_revD_2004804.5 KB11/3/2011Email
TypeTitleSizeDate 

3D Interactive Models

Platinum DDL Iron Core Coil Assembly IC11-030_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-030_en-US.zip33.1 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC11-050_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-050_en-US.zip33.1 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC11-075_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-075_en-US.zip36.7 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC11-100_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-100_en-US.zip36.7 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC11-150_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-150_en-US.zip44 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC11-200_en-US.zipPlatinum DDL Iron Core Coil Assembly IC11-200_en-US.zip47.4 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-030_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-030_en-US.zip44.5 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-050_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-050_en-US.zip44.4 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-075_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-075_en-US.zip50.2 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-100_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-100_en-US.zip50.2 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-150_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-150_en-US.zip62.4 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC22-200_en-US.zipPlatinum DDL Iron Core Coil Assembly IC22-200_en-US.zip68.3 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-030_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-030_en-US.zip56.7 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-050_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-050_en-US.zip56.8 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-075_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-075_en-US.zip65 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-100_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-100_en-US.zip64.9 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-150_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-150_en-US.zip82.2 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-200_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-200_en-US.zip90.3 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC33-250_en-US.zipPlatinum DDL Iron Core Coil Assembly IC33-250_en-US.zip98.9 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-030_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-030_en-US.zip73.8 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-050_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-050_en-US.zip73.7 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-075_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-075_en-US.zip86.3 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-100_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-100_en-US.zip86.2 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-150_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-150_en-US.zip110.9 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-200_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-200_en-US.zip90.3 KB9/28/2011Email
Platinum DDL Iron Core Coil Assembly IC44-250_en-US.zipPlatinum DDL Iron Core Coil Assembly IC44-250_en-US.zip134.7 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC030-0064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC030-0064_en-US.zip11 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC030-0128_en-US.zipPlatinum DDL Iron Core Magnet Way - MC030-0128_en-US.zip16.3 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC030-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC030-0256_en-US.zip26.7 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC030-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC030-0512_en-US.zip47.1 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC050-0064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC050-0064_en-US.zip11 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC050-0128_en-US.zipPlatinum DDL Iron Core Magnet Way - MC050-0128_en-US.zip16.3 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC050-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC050-0256_en-US.zip26.7 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC050-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC050-0512_en-US.zip47.1 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC075-0064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC075-0064_en-US.zip11 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC075-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC075-0256_en-US.zip26.6 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC075-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC075-0512_en-US.zip46.9 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC100-0064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC100-0064_en-US.zip11 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC100-0128_en-US.zipPlatinum DDL Iron Core Magnet Way - MC100-0128_en-US.zip16.3 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC100-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC100-0256_en-US.zip26.7 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC100-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC100-0512_en-US.zip47 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC150-0064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC150-0064_en-US.zip14.4 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC150-0128_en-US.zipPlatinum DDL Iron Core Magnet Way - MC150-0128_en-US.zip22.9 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC150-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC150-0256_en-US.zip39.6 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC150-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC150-0512_en-US.zip73.3 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC200-00064_en-US.zipPlatinum DDL Iron Core Magnet Way - MC200-00064_en-US.zip14.4 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC200-0128_en-US.zipPlatinum DDL Iron Core Magnet Way - MC200-0128_en-US.zip23 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC200-0256_en-US.zipPlatinum DDL Iron Core Magnet Way - MC200-0256_en-US.zip39.6 KB9/28/2011Email
Platinum DDL Iron Core Magnet Way - MC200-0512_en-US.zipPlatinum DDL Iron Core Magnet Way - MC200-0512_en-US.zip73.3 KB9/28/2011Email

Wiring Diagram

DDL_S200_Wiring_Diagram_en-US.pdfDDL_S200_Wiring_Diagram_en-US.pdf77.1 KB9/28/2011Email
DDL_S300_Wiring_Diagram_en-US.pdfDDL_S300_Wiring_Diagram_en-US.pdf66.8 KB9/28/2011Email