PLC Programming/IEC 61131-3
IEC 61131-3 is a set of
vendor-independent, standardized programming languages for motion control and
automation, allowing machine builders to choose the best programming style for
each application, and to run the code on a choice of hardware platforms.

Kollmorgen Automation Suite™
Kollmorgen Automation Suite™ includes a complete PLC programming toolkit, with support for all IEC 61131-3 programming languages. Integration within the suite’s graphical development environment means you can work faster, with only one software package to use and one file to maintain.
More about Kollmorgen Automation Suite™ >>
PiCPro®
PiCPro® provides a single-point programming environment for your entire application. In addition to function block programming for motion control and structured text programming for high level operations, PiCPro integrates a complete ladder logic instruction set to simplify PLC programming.
More about PiCPro® >>