PLC Programming for Kollmorgen Automation Suite™

A complete graphical toolkit for PLC programming is included with Kollmorgen Automation Suite™, with support for all IEC 61131-3 programming languages. It’s fully integrated with motion programming, hardware setup and configuration, testing and debugging, HMI development, network setup and other development tools, so there’s only one software package to learn and use, and only one programming and configuration file to maintain.

Contact Us
Contact Us
1-540-633-3545
  • Open architecture provides consistent support for both IEC 61131-3 and user-defined programming constructs in a single environment
  • Graphical, drag-and-drop programming environment ensures consistency and convenience
  • Programmed modules can easily be modified and reused, increasing development speed
  • Auto-recognize feature automatically brings Kollmorgen controllers, I/O devices, drives, motors and other hardware components into the development environment
  • Programming language interchangeability allows seamless integration of different languages for different programming tasks, and even translates one IEC 61131-3 language to another

Software-KAS-Diagram1

  • Offline development and simulation capabilities allow you to create and test solutions without deploying the target hardware or putting physical components at risk

Software-KAS-Diagram2

  • Graphical cam editor makes it easy to import, create, modify and reuse complex cam profiles

Software-KAS-Diagram3

  • Multi-variable software oscilloscope and standard debugging features simplify troubleshooting and fine-tuning

Software-KAS-Diagram4

Benefits

 

  • Quickly create, optimize and validate motion components and templates
  • Reuse and customize function blocks to suit many different applications
  • Customize the development environment to suit your working style
  • Simplify programming of complex automation systems that incorporate multiple types of components and configurations
  • Integrate PLC programming within the same environment you use to define system topology, auto-discover and auto-configure components, create cam profiles, test and debug motion programs, and more
US Production