Human/Machine Interface Programming

Kollmorgen offers a range of HMI choices along with programming software optimized to suit the requirements of each.

Product image not available

KAS HMI

Kollmorgen Automation Suite™ includes easy-to-use touchscreen HMI panels in sizes from 3.5 to 15 inches. Kollmorgen Visualization Builder™ leverages the data you’ve already defined for the PLC to simplify programming these panels. It can also be used to program a Panel PAC’s built-in display.

More about KAS HMI >>
Product image not available

EXTER™ Information Designer

As part of the PiCPro® platform, EXTER™ HMI  terminals offer a complete family of operator interface solutions in a wide variety of sizes and input options. EXTER  Information Designer is a Windows-based environment that simplifies programming and configuration of these terminals.

More about EXTER™ Information Designer >>
Product image not available

H-Series

PiCPro’s H-Series provides affordable touchscreen and keypad HMI panels in seven sizes from 3 to 10.4 inches. H-Designer is a versatile and intuitive HMI configuration tool for these devices that allows you to quickly create simple or complex HMI projects.

More about H-Series >>