SQIO-MIXEDMODULE1

This SynqNet® device provides 64 isolated digital inputs, 64 isolated digital outputs, 16 differential analog inputs and 8 single-ended analog outputs on one board.

Contact Us
1-540-633-3545
  • Supports 64 isolated digital inputs and 64 isolated digital outputs, 28.8 VDC max input voltage
  • Supports 16 differential analog inputs and 8 single-ended analog outputs, 16-bit addressing, ±10V (fully differentiated)
  • Attaches directly to SQID to provide a complete digital and analog I/O solution on a single board
  • 100 mm width board offers flexible deployment; can be mounted in a plastic extrusion as part of a DIN rail raft, mounted directly on pillars, or installed in a 3U rack
  • Analog I/O connectors: 9-pin ‘D’ - (1 male and 1 female)
  • Board-to-board connectors: 96-pin Type R and Type C

 

TypeTitleSizeDate 
US Production