SQIO-HSIN32

This SynqNet® device provides 32 opto-isolated digital inputs designed for high-speed capture (probe). With the ability to use up to 16 simultaneous high-speed capture inputs, this modular board is the perfect solution for multiple position captures for on-the-fly adjustments.

Contact Us
Contact Us
1-540-633-3545
  • 32 opto-isolated, high-speed digital inputs, connected directly to FPGA for maximum performance
  • 16 captures/probes (8/motor)
  • Up to 16 simultaneous high-speed capture inputs (from a direct connection to a 10 MHz FPGA)
  • Hardware latch speed with latency < 350 nanoseconds
  • 100 mm width board offers flexible deployment; can be mounted in a plastic extrusion as part of a DIN rail raft, mounted directly on pillars, or installed in a 3U rack
  • Must be directly mated to a SQIO-SQID (model T019-0004 only) and cannot be bussed through another board
  • Connectors: Type R-J1, Type C-P1, DB-37 digital inputs and outputs, DB-25 analog inputs and outputs

 

TypeTitleSizeDate 

Manuals

SynqNet SQIO DocuementationSynqNet SQIO Docuementation Email
US Production