SQIO-ADC4DAC4

This SynqNet® device provides four differential analog inputs and four single-ended analog outputs per board, 16 bit addressing, two 9-pin ‘D’ analog I/O connectors, and board-to-board connectors for easy integration and future expansion. Up to four boards can be used per SQID.

Contact Us
Contact Us
1-540-633-3545
  • Supports 4 differential analog inputs and 4 single-ended analog outputs, 16-bit addressing, ±10V (fully differentiated)
  • Attaches directly to SQID to provide a complete analog I/O solution, with up to 4 boards per SQID
  • 100 mm width board offers flexible deployment; can be mounted in a plastic extrusion as part of a DIN rail raft, mounted directly on pillars, or installed in a 3U rack
  • Analog I/O connectors: 9-pin ‘D’ - (1 male and 1 female)
  • Board-to-board connectors: 96-pin Type R and Type C
TypeTitleSizeDate 

Manuals

SynqNet SQIO DocumentationSynqNet SQIO Documentation Email
US Production