SQIO (SynqNet I/O)

The SQIO product family provides a flexible, modular solution for integrating both SynqNet® I/O solutions and custom I/O devices on a SynqNet network. SQIO allows you to build custom digital and analog I/O boards by combining the SynqNet Interface Device (SQID) with one or more I/O boards, including standard SQIO board and custom boards, using standard board connectors.

SQID Medium

SQIO-SQID

The SQID provides SynqNet network interface and power to all other I/O boards in a complete SQIO solution. Standard board connectors are used for custom-building your I/O board using standard SQIO devices below or your own custom I/O device.

More about SQIO-SQID >>
SQIO-DIN32DOUT32 Medium

SQIO-DIN32DOUT32

This device mates with the SQID to provide 32 digital inputs and 32 digital opto-isolated outputs per board, four 25-pin ‘D’ digital I/O connectors, and board-to-board connectors for easy integration and future expansion. Up to eight boards can be used per SQID.

More about SQIO-DIN32DOUT32 >>
SQIO-ADC4DAC4 Medium

SQIO-ADC4DAC4

This device provides four analog inputs and four analog outputs per board, 16 bit addressing, two 9-pin ‘D’ analog I/O connectors, and board-to-board connectors for easy integration and future expansion. Up to four boards can be used per SQID.

More about SQIO-ADC4DAC4 >>
SQIO-MIXEDMODULE Medium

SQIO-MIXEDMODULE1

This device provides 64 isolated digital inputs, 64 isolated digital outputs, 16 differential analog inputs and 8 single-ended analog outputs on one board.

More about SQIO-MIXEDMODULE1 >>
SQIO-HSIN32 Medium

SQIO-HSIN32

This device provides 32 opto-isolated digital inputs designed for high-speed capture (probe). With the ability to use up to 16 simultaneous high-speed capture inputs, this modular board is the perfect solution for multiple position captures for on-the-fly adjustments.

More about SQIO-HSIN32 >>