Digital Output

We offer digital outputs in 4-, 8- and 16-channel modules, including 5 and 24 VDC versions in a full range of standard amperages and output types. We also offer relay and TRIAC versions. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the SynqNet Network Adapter/Bus Coupler.

TSIO-4001 Medium

4-Channel 5VDC/20mA CMOS Inverting Output: TSIO-4001

This module has 4 channels of CMOS inverting output for 5VDC/20mA. The connected load is switched via the digital output from the control system.

More about 4-Channel 5VDC/20mA CMOS Inverting Output: TSIO-4001 >>
TSIO-4002 Medium

4-Channel 5VDC/20mA CMOS Non-Inverting Output: TSIO-4002

This module has 4 channels of CMOS non-inverting output for 5VDC/20mA. The connected load is switched via the digital output from the control system.

More about 4-Channel 5VDC/20mA CMOS Non-Inverting Output: TSIO-4002 >>
TSIO-4003 Medium

4-Channel 24VDC/0.5A Sinking Output: TSIO-4003

This module has 4 channels of sink type output for 24VDC/0.5A. The connected load is switched via the digital output from the control system.

More about 4-Channel 24VDC/0.5A Sinking Output: TSIO-4003 >>
TSIO-4004 Medium

4-Channel 24VDC/0.5A Sourcing Output: TSIO-4004

This module has 4 channels of source type output for 24VDC/0.5A. The connected load is switched via the digital output from the control system.

More about 4-Channel 24VDC/0.5A Sourcing Output: TSIO-4004 >>
TSIO-4005 Medium

8-Channel 24VDC/0.5A Sinking Output: TSIO-4005

This module has 4 channels of sink type output for 24VDC/0.5A. The connected load is switched via the digital output from the control system.

More about 8-Channel 24VDC/0.5A Sinking Output: TSIO-4005 >>
TSIO-4006 Medium

8-Channel 24VDC/0.5A Sourcing Output: TSIO-4006

This module has 8 channels of source type output for 24VDC/0.5A. The connected load is switched via the digital output from the control system.

More about 8-Channel 24VDC/0.5A Sourcing Output: TSIO-4006 >>
TSIO-4007 Medium

16-Channel 24 VDC/0.3A Sinking Output, 20-pin: TSIO-4007

This module has 16 channels of sink type output for 24VDC/0.3A. The connected load is switched via the digital output from the control system.

More about 16-Channel 24 VDC/0.3A Sinking Output, 20-pin: TSIO-4007 >>
TSIO-4008 Medium

16-Channel 24 VDC/0.3A Sourcing Output, 20-pin: TSIO-4008

This module has 16 channels of source type output for 24VDC/0.3A. The connected load is switched via the digital output from the control system.

More about 16-Channel 24 VDC/0.3A Sourcing Output, 20-pin: TSIO-4008 >>
TSIO-4009 Medium

4-Channel 24VDC/0.5A Diagnostics Sinking Output: TSIO-4009

This module has 4 channels of sink type output for 24VDC/0.5A. A feedback path monitors each output for diagnostic purposes.

More about 4-Channel 24VDC/0.5A Diagnostics Sinking Output: TSIO-4009 >>
TSIO-4010 Medium

4-Channel 24VDC/0.5A Diagnostics Sourcing Output: TSIO-4010

This module has 4 channels of source type output for 24VDC/0.5A. A feedback path monitors each output for diagnostic purposes.

More about 4-Channel 24VDC/0.5A Diagnostics Sourcing Output: TSIO-4010 >>
TSIO-4011 Medium

4-Channel 24VDC/2A Diagnostics Sinking Output: TSIO-4011

This module has 4 channels of sink type output for 24VDC/2A. A feedback path monitors each output for diagnostic purposes.

More about 4-Channel 24VDC/2A Diagnostics Sinking Output: TSIO-4011 >>
TSIO-4012 Medium

4-Channel 24VDC/2A Diagnostics Sourcing Output: TSIO-4012

This module has 4 channels of source type output for 24VDC/2A. A feedback path monitors each output for diagnostic purposes.

More about 4-Channel 24VDC/2A Diagnostics Sourcing Output: TSIO-4012 >>
TSIO-5001 Medium

2-Channel 220VAC/2A, 24VDC/2A Relay Output: TSIO-5001

This module has 2 channels of relay output. The connected load is switched via the digital output (relay contacts) from the control system.

More about 2-Channel 220VAC/2A, 24VDC/2A Relay Output: TSIO-5001 >>
TSIO-5002 Medium

2-Channel 15~132VAC/0.5A TRIAC Output: TSIO-5002

This module has 2 channels of TRIAC type output for 15~132VAC/0.5A. The connected load is switched via the digital output from the control system.

More about 2-Channel 15~132VAC/0.5A TRIAC Output: TSIO-5002 >>
US Production