We offer 4-, 8- and 16-channel modules for digital input, including 5, 24 and 48 VDC versions, and 110 and 220 VAC versions. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the SynqNet Network Adapter/Bus Coupler.
This module has 4 channels of sink type input and receives control signals with values of 5 VDC from digital field devices (sensors, etc.).
This module has 4 channels of source type input and receives control signals with values of 5 VDC from digital field devices (sensors, etc.).
This module has 4 channels of sink type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 4 channels of source type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 4 channels of sink type input and receives control signals with values of 48 VDC from digital field devices (sensors, etc.).
This module has 4 channels of source type input and receives control signals with values of 48 VDC from digital field devices (sensors, etc.).
This module has 8 channels of sink type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 8 channels of source type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 16 channels of sink type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 16 channels of source type input and receives control signals with values of 12/24 VDC from digital field devices (sensors, etc.).
This module has 4 channels of digital input and receives control signals with values of 110 VAC from digital field devices (sensors, etc.).
This module has 4 channels of digital input and receives control signals with values of 220 VAC from digital field devices (sensors, etc.).