Analog Output

2-channel analog outputs are available in standard voltage and amperage ranges. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the SynqNet® Network Adapter/Bus Coupler.

TSIO-7003 Medium

2-Channel 0-10VDC, 12bit Voltage Output: TSIO-7003

This module has 2 channels of voltage type analog output with standardized signal of 0~10VDC.

More about 2-Channel 0-10VDC, 12bit Voltage Output: TSIO-7003 >>
TSIO-7004 Medium

2-Channel -10~10VDC, 12-bit Voltage Output: TSIO-7004

This module has 2 channels of voltage type analog output with standardized signal of -10~10VDC.

More about 2-Channel -10~10VDC, 12-bit Voltage Output: TSIO-7004 >>
TSIO-7005 Medium

2-Channel 0-5VDC, 12-bit Voltage Output: TSIO-7005

This module has 2 channels of voltage type analog output with standardized signal of 0~5VDC.

More about 2-Channel 0-5VDC, 12-bit Voltage Output: TSIO-7005 >>
US Production