Analog Input

4-terminal single-ended analog inputs are available in a complete range of voltages and amperages. We also offer 2-channel thermocouple and PT resistor inputs. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the SynqNet® Network Adapter/Bus Coupler.

TSIO-6005 Medium

4-Channel 0-20mA, Single-Ended, 12-bit Current Input: TSIO-6005

This module has 4 channels of current type analog input. It receives signals with values of 0~20mA.

More about 4-Channel 0-20mA, Single-Ended, 12-bit Current Input: TSIO-6005 >>
TSIO-6006 Medium

4-Channel 4-20mA, Single-Ended, 12-bit Current Input: TSIO-6006

This module has 4 channels of current type analog input. It receives signals with values of 4~20mA.

More about 4-Channel 4-20mA, Single-Ended, 12-bit Current Input: TSIO-6006 >>
TSIO-6007 Medium

4-Channel 0-20mA, Single-Ended, 14-bit Current Input: TSIO-6007

This module has 4 channels of current type analog input. It receives signals with values of 0~20mA.

More about 4-Channel 0-20mA, Single-Ended, 14-bit Current Input: TSIO-6007 >>
TSIO-6008 Medium

4-Channel 4-20mA, Single Ended, 14-bit Current Input: TSIO-6008

This module has 4 channels of current type analog input. It receives signals with values of 4~20mA.

More about 4-Channel 4-20mA, Single Ended, 14-bit Current Input: TSIO-6008 >>
TSIO-6009 Medium

4-Channel 0-10VDC, Single-Ended, 12-bit Voltage Input: TSIO-6009

This module has 4 channels of voltage type analog input. It receives signals with values of 0~10VDC.

More about 4-Channel 0-10VDC, Single-Ended, 12-bit Voltage Input: TSIO-6009 >>
TSIO-6010 Medium

4-Channel -10~10VDC, Single-Ended, 12-bit Voltage Input: TSIO-6010

This module has 4 channels of voltage type analog input. It receives signals with values of -10~10VDC.

More about 4-Channel -10~10VDC, Single-Ended, 12-bit Voltage Input: TSIO-6010 >>
TSIO-6011 Medium

4-Channel 0-10VDC, Single-Ended, 14-bit Voltage Input: TSIO-6011

This module has 4 channels of voltage type analog input. It receives signals with values of 0~10VDC.

More about 4-Channel 0-10VDC, Single-Ended, 14-bit Voltage Input: TSIO-6011 >>
TSIO-6012 Medium

4-Channel -10~10VDC, Single-Ended, 14-bit Voltage Input: TSIO-6012

This module has 4 channels of voltage type analog input. It receives signals with values of -10~10VDC.

More about 4-Channel -10~10VDC, Single-Ended, 14-bit Voltage Input: TSIO-6012 >>
TSIO-6018 Medium

4-Channel 0-5VDC, Single-Ended, 12-bit Voltage Input: TSIO-6018

This module has 4 channels of voltage type analog input. It receives signal with values of 0~5VDC.

More about 4-Channel 0-5VDC, Single-Ended, 12-bit Voltage Input: TSIO-6018 >>
TSIO-6019 Medium

2-Channel Themocouple Input: TSIO-6019

This module allows direct connection of 2 thermocouples providing B/R/T/S/N/K/E/J/T, 30mV (1uV/bit) input.

More about 2-Channel Themocouple Input: TSIO-6019 >>
TSIO-6020 Medium

4-Channel 0-5VDC, Single-Ended, 14-bit Voltage Input: TSIO-6020

This module has 4 channels of voltage type analog input. It receives signal with values of 0~5VDC.

More about 4-Channel 0-5VDC, Single-Ended, 14-bit Voltage Input: TSIO-6020 >>
US Production