Power Modules

The Digital Link Coupler supplies basic field power of 10 A. If your I/O setup requires additional current, the Expansion Power Supply Module ensures sufficient current for all slices. The Expansion Field Power Distributor is required when switching field power voltages between one group of slices and another. Potential Distribution Modules supply ground or power to external devices. See the Specifications tab for module details.

Contact Us
Contact Us
1-540-633-3545
  • Expansion Power Supply Module: Increases the current available to your Slice I/O system beyond the 10 A of basic field power supplied by the Digital Link Coupler
  • Expansion Field Power Distributor: Required when switching field power voltages between one group of slices and another, for example, when switching from 12 VDC to 24 VDC, from 24 VDC to 48 VDC, etc.
  • Potential Distribution Modules: Provide 0 or 24 VDC for grounding or powering external device located near the Slice I/O system

 

Analog Output Slice I/O Modules

Part Number

Description

ST-7111

Expansion Power Supply (Input 24VDC/Output 1.0A/5VDC)

ST-7241

Expansion Field Power Distributor

ST-7008

Potential Distributor, for Shield

ST-7108

Potential Distributor, for 0VDC

ST-7118

Potential Distributor, for 24VDC

ST-7188

Potential Distributor, for 24VDC and 0VDC

 

US Production