Digital Output

We offer digital outputs in 4-, 8- and 16-channel modules, including 5 and 24 VDC versions in a full range of standard amperages and output types. We also offer relay and TRIAC versions. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the Digital Link Coupler. For specific models, see the Specifications tab.

Contact Us
Contact Us
1-540-633-3545
  • LEDs indicate device and network status
  • The connected load is switched via the digital output from the control system
  • All outputs are electronically short-circuit protected
  • Each output is electrically isolated from the controller by the use of a photocoupler
  • Models available with a feedback path that monitors each output for diagnostic purposes
  • Models available with relay and TRIAC outputs for switching 120 and 230 VAC loads
  • When switching between field power voltages (e.g. 24 VDC to 48 VDC or 110 VAC, etc.) an Expansion Field Power Distributor is required; see Power Modules

 

 

Digital Output Slice I/O Modules

Part Number

Description

ST-2114

4 Points, TTL Inverting, 5VDC/20mA

ST-2124

4 Points, TTL Non

ST-2314

4 Points, Sink, 24VDC/0.5A

ST-2324

4 Points, Source, 24VDC/0.5A

ST-2414

4 Points, Sink, 24VDC/0.5A (with Diagnostic feedback)

ST-2424

4 Points, Source, 24VDC/0.5A (with Diagnostic feedback)

ST-2614

4 Points, Sink, 24VDC/2A

ST-2624

4 Points, Source, 24VDC/2A

ST-2514

4 Points, Sink, 24VDC/2A (with Diagnostic feedback)

ST-2524

4 Points, Source, 24VDC/2A (with Diagnostic feedback)

ST-2318

8 Points, Sink, 24VDC/0.5A

ST-2328

8 Points, Source, 24VDC/0.5A

ST-221F

16 Points, Sink, 20P Connector, 24VDC/0.5A (Does not have removable terminal block. See Accessories for available mating connector.)

ST-222F

16 Points, Source, 20P Connector, 24VDC/0.5A (Does not have removable terminal block. See Accessories for available mating connector.)

ST-2742

2 Points, Relay, 230VAC/2A, 24VDC/ 2A

ST-2744

4 Points, Relay, 230VAC/2A, 24VDC/ 2A

ST-2748

8 Points, Relay, 230VAC/2A, 24VDC/ 2A

ST-2852

2 Points, Triac, 120VAC/2A, 24VDC/2A

US Production