Analog Output

1-, 2- and 4-channel analog outputs are available in standard voltage and amperage ranges. These I/O slices mount on a 35mm DIN rail and connect in a modular fashion to the Digital Link Coupler. For specific models, see the Specifications tab.

Contact Us
Contact Us
1-540-633-3545
  • 1-, 2- and 4-channel current and voltage type outputs
  • Electrically isolated power is supplied to the process level with a resolution of 12 bits
  • LEDs indicate device and network status
  • When switching between field power voltages (e.g. 24 VDC to 48 VDC or 110 VAC, etc.) an Expansion Field Power Distributor is required; see Power Modules

 

Analog Output Slice I/O Modules

Part Number

Description

ST-4112

2 Channels, 0~20mA, 12 Bit

ST-4114

4 Channels, 0~20mA, 12 Bit

ST-4212

2 Channels, 4~20mA, 12 Bit

ST-4214

4 Channels, 4~20mA, 12 Bit

ST-4911

1 Channel, 0~1A, 12 Bit

ST-4622

2 Channels, 0~5V, 12 Bit

ST-4422

2 Channels, 0~10V, 12 Bit

ST-4424

4 Channels, 0~10V, 12 Bit

ST-4522

2 Channels, -10~+10VDC, 12 Bit

US Production