Accessories

We supply the accessories you need to complete your Slice I/O installation, including terminal blocks, connectors, end covers and slice identification markers. Please see the Features tab for product descriptions, and the Specifications tab for ordering information.

Contact Us
Contact Us
1-540-633-3545
  • End covers: Install at the end of the last I/O slice on a setup to insulate and protect the unused connectors on that slice
  • Numbering markers: Removable numbered markers that fit into recesses provided on the front of each slice I/O module to aid in identification of individual slices (each slice can hold two markers)
  • Blank numbering markers: Slice identification markers that are left unnumbered and can be manually marked or labeled to suit your needs
  • Removable terminal blocks: These terminal blocks can be used interchangeably with all I/O slices, snapping easily and securely into place to simplify wiring
  • 20-pin, MOD IV connector: For use with 16-point I/O modules
  • Crimp-type MOD IV pins: For use with the 20-pin, MOD IV connector
  • MOD IV Crimper: For use with crimp-type MOD IV pins 

 

Slice I/O Accessory Parts

Part Number

Description

ST-END

End Cover

ST-8121

End Cover, package of 7

ST-NUM-0-9

Numbering, 0-9, White

ST-8371

Numbering, 0-9, White, package of 100

ST-NUM-BLANK

Numbering, Blank

ST-8372

Numbering, Blank, package of 100

ST-RTB

Removable Terminal Block

ST-8241

Removable Terminal Block, package of 9

M.3000.0983

20-pin, MOD IV connector for use with 16-point I/O

modules. (AMP P/N 102387-4)

M.1007.1152

Crimp-type MOD IV pins for use with M.3000.0983.

(AMP P/N 87046-3)

M.1300.0593

MOD IV Crimper for use with M.1007.1152 pins. (AMP

P/N 90202-2)

US Production