5-Axis Integrated Stepper

The 5-Axis Integrated Stepper Module contains 5 channels. Each channel can control one stepper motor and receive data from one encoder. The module actually consists of three Block I/O modules contained in one enclosure. Two of the Block I/O modules contain two stepper/encoder channels. The third module contains one stepper/encoder channel.

Find a Distributor
Contact Us
1-540-633-3545
  • 5 24 VDC inputs
  • 5 output stepper motor channels:
    • Each stepper channel can control one stepper motor up to 4A peak current
    • Commands and control data are sent to the module, and status and position information are received from the module, via software
    • Status bits include Profile Enabled, Profile Paused, At Velocity, Que Empty, Que Full, Control Word Not Processed, Firmware Version
  • 5 input encoder channels:
    • Each encoder channel can interface to one SSI encoder
    • Information from each encoder can be read by the application program
    • Some SSI encoders have a “double read” capability that allows the module to inform the application program whether the encoder position is valid
    • Status bits include Drive Overcurrent Fault, SSI Double Read Invalid, 24V Status Input (may be used for Encoder Battery Low)

 

Characteristic  

Specifications  

Function  

Three modules in one enclosure. Two modules control two stepper motors each and the third module controls one stepper motor. The combined modules have a total of five channels of stepper motor control, five encoder inputs, and five DC inputs 

Part number  

M.1302.7612 

CPU connectors 

Cage-clamp 2.5 mm 6-pin connector block, pluggable, 28-20 AWG/5A 

Encoder connectors 

Cage-clamp 2.5 mm 8-pin connector block, pluggable, 28-20 AWG/5A 

Motor connectors 

Cage-clamp 2.5 mm 6-pin connector block, pluggable, 28-20 AWG/5A 

Power terminal block 

Screw terminal connectors, pluggable, 24-12 AWG/15A 

Drive current per phase (running) 

.4-4A peak, software programmable 

Drive current per phase (stopped) 

0-4A peak, software programmable 

Steps/rev (1.8° motor) 

400 through 51,200, software programmable 

DC input 

Off = < 5V, ON = > 15V, max = 30V 

Motor power 

16-33 VAC, isolated 

Logic power 

20-30 VDC, 300 mA 

Cable length, maximum, motor cable 

100 ft. 

LEDs, logic and module status 

CPU/Preceding BIO to Stepper Module IN status 

CPU/Preceding BIO to Stepper Module OUT status 

Stepper Module to Next BIO Module IN status  

Stepper Module to Next BIO Module OUT status 

CFG—communication with stepper module established/not established 

24V—status of external 24 V power supply/internal +5V logic supply 

32V—status of 32V stepper output power supply 

Operating temperature range 

5° C to 55° C (41° F to 131° F), 

Rear center of back plate max. temp. 85° C (185 ° F) 

Storage temperature range 

-40° C to 85° C (-40° F to 185° F) 

Humidity 

5 to 95%, non-condensing 

Physical size 

1.5" wide 13.5" high 9.0" deep 

38.1 mm 342.9 mm 228.6 mm 

Vibration 

5-9 Hz (constant amplitude .35 mm) 

9-150 Hz (acceleration 1 g) 

Shock 

3 shocks each direction per axis (15g/11msec) 

Stepper Section  

Position range  

±2,147,352,575 steps  

Step rate  

0 to 1,000,000 steps/sec  

Step rate accuracy  

ActualRate =  10x106/X  

  

where X is the integer quotient of: 

  

10x106/Programmed Rate 

Acceleration/deceleration rate  

1 to 16,777,215 steps/sec/sec  

Reference range  

±2,147,352,575 steps  

Response to scan loss  

Pulse output halted, motor current = 0 

Encoder Section  

Type 

Absolute Multi-turn 

Number of position bits 

24 

Clock rate 

250 kHz 

Cable length, max. 

500 ft. 

TypeTitleSizeDate 

Manuals

Block-IO-Modules_Manuals_en-US_Revv3.2Block-IO-Modules_Manuals_en-US_Revv3.24.2 MB11/8/2011Email