Analog Input/Output

The Input/Output Analog module has an input section that connects to voltage output devices for monitoring factors such as pressure, flow, speed, position or temperature. The output section has four independent D/A conversion channels that convert a 16-bit digital word into an analog output signal.

Find a Distributor
Contact Us
1-540-633-3545
  • Analog input section:
    • Provides interface between the PiC and voltage output devices to monitor factors such as pressure, flow, speed, position or temperature
    • Four independent analog conversion channels convert unipolar or bipolar analog input voltages or currents into a 14- bit digital value for processing by the PiC’s CPU
    • An external current sense resistor can be added for each channel for use with 0 to 20 mA or 4 to 20 mA devices
    • No user-adjustable potentiometers or hardware switches
  • Analog output section:
    • Four independent D/A conversion channels convert a 16-bit digital words into an analog output signals
    • The full range of the output signal is - 10 V to + 10 V, with a resolution of 1 part in 65,536
    • No user-adjustable potentiometers or hardware switches

 

 

Characteristic  

Specification  

Function  

Converts an analog input signal into a 14-bit digital word for each of four channels. 

Converts a 16-bit digital word into a ±10 V analog signal for each of four channels. 

Part number 

M.1301.4145 

Output channels 

4 

Input channels 

4 

Resolution 

14 bits, or 16384 steps over the full input range, 

16 bits, or 65536 steps over the full output range 

Voltage Range 

Output ±10 V, 

Input ±10 V 

Maximum output current (1KΩ load) 

±10 mA 

Power on output voltage 

0V ±100 mV 

Scan loss output voltage 

0V ±100 mV 

Accuracy 

Analog Output ±0.375% of FSR Drift ± 50ppm/°C, 

Analog Input ±.25 % of FSR 

Sample rate 

800 μsec (200 μsec per channel) 

Update rate 

200 μsec (50 μsec per channel) 

Common mode filter 

3 dB @ 10 KHz 

Differential mode filter 

3 dB @ 475 Hz 

Field side connector 

Two 18 pin card edge connectors, screw terminals 

Logic side LEDs, module status 

Data In LED 

Data Out LED 

Configured LED 

Power LED 

Module power requirements 

120 mA from an external 24 VDC supply 

(20 to 30 VDC range) 

TypeTitleSizeDate 

Manuals

Block-IO-Modules_Manuals_en-US_Revv3.2Block-IO-Modules_Manuals_en-US_Revv3.24.2 MB11/8/2011Email