I/O Devices for PiCPro®
We provide a complete selection of
I/O devices for PiCPro® applications that require I/O beyond what is available
on the control and drives. Choose from a modular, cabinet-mounted Slice I/O
system or remote Block I/O devices mounted directly on the machine. Both styles
are available in a full range of digital, analog and specialty I/O types.

Slice I/O
Slice I/O is a convenient,
modular system that is simple to wire and manage. I/O slices can be added or
changed in a matter of minutes. We offer a complete family of input and output
slices, including digital, analog and specialty devices.
More about Slice I/O >>
Block I/O
Block I/O modules
are compact, self-contained, rugged devices designed for installation on the
machine, near the sensors or loads under control. By reducing cabinet space and
cabling requirements, block I/O can be an ideal solution for reducing machine
size and assembly costs.
More about Block I/O >>