Thermocouple Inputs

Thermocouple inputs offer a choice of two or four terminals that allow direct connection of thermocouples. They allow for temperature selection, with a linear response across the full temperature range.

KAS 2Ch Thermoocouple Medium

2 Ch Thermocouple Input

This analog input device allows for direct connection of two thermocouples.

More about 2 Ch Thermocouple Input >>
KAS 4Ch Thermocouple Medium

4 Ch Thermocouple Input

This analog input device allows for direct connection of four thermocouples.

More about 4 Ch Thermocouple Input >>