Stepper Modules

These stepper drive modules are available in 24V, 1.5A and 50V DC, 5A for small and medium stepper motors. Both support velocity and position based modes.

AKT SM L50 Medium

AKT-SM-L50-000 Bus Terminal

64-fold micro stepping ensures particularly quiet and precise motor operation. Together with a stepper motor, the AKT-SM-L50-000 represents an inexpensive small servo axis.

More about AKT-SM-L50-000 Bus Terminal >>
AKT SM L15 Medium

AKT-SM-L15 Bus Terminal

64-fold micro-stepping ensures particularly quiet and precise motor operation. In many applications, integrated zero-speed monitoring makes an encoder system or limit switch unnecessary.

More about AKT-SM-L15 Bus Terminal >>
US Production