The 2-Channel Relay Output terminal has two single-contact relays. The relay contact is connected to the power contacts, which are suitable for use up to 230 VAC and are typically used for switching devices that require mains power. An LED indicates the signal status of the bus terminal. Power contacts are looped through, and the bus terminals have potential-free contacts.
Electrical and Mechanical Specification
AKT-DT-2RT-000
Number of outputs
2 x make contacts
Rated load voltage
230 V AC/30 V DC
Ohmic switching current
5 A AC/DC
Inductive switching current
2 A AC/DC
Minimum permitted load
10 mA at 5 V DC
Lamp test, electronic ballast
4 x 58 W
Electrical isolation
500 Vrms (Standard-bus / field potential)
Current consump. from Standard-bus
85 mA
Bit width in the process image
2 outputs
Operating cycles mech. (min.)
2 x 107
Operating cycles electr. (min.)
1 x 105 (5 A/30 V DC)
Configuration
no address or configuration settings
Weight approx.
80 g
Operating/storage temperature
0 C ... +55 °C /-25 °C... +85 °C
Relative humidity
95 %, no condensation
Vibration/shock resistance
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
EMC immunity/emission
conforms to EN 61000-6-2 / EN 61000-6-4
Protect. class/installation pos.
IP 20 / variable
Pluggable
For all Bus Terminals