4 Ch Digital Output 0.5A

These 4-Channel Digital Output terminals provide an electrically isolated connection of binary 24 V control signals to the actuators. LEDs indicate the signal state of the four channels. These terminals enable direct connection of four 2-wire sensors. Four ground connection points are provided.

Contact Us
Contact Us
1-540-633-3545

 

Electrical and Mechanical Specification

AKT-DT-004-000

Number of outputs

4

Rated load voltage

24 V DC (-15 % /+ 20 %)

Load type

ohmic, inductive, lamp load

Max. output current

0.5 A (short-circuit-proof) per channel

Short circuit voltage max.

0.7 … 1.7 A

Current consump. from Standard-bus

typ. 9 mA

Current consump. fr. load volt.

typ. 30 mA

Reverse voltage protection

yes

Electrical isolation

500 Vrms (Standard-bus / field potential)

Bit width in the process image

4 outputs

Configuration

no address or configuration settings

Weight approx.

70 g

Operating/storage temperature

0 C ... +55 °C /-25 °C... +85 °C

Relative humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/ 29

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protect. class / installation pos.

IP 20 / variable

TypeTitleSizeDate 

CAD Drawings

Kollmorgen Standard IO 12mm DrawingKollmorgen Standard IO 12mm Drawing58.6 KB1/22/2016Email
Kollmorgen Standard IO 12mm Drawing DWGKollmorgen Standard IO 12mm Drawing DWG17.2 KB1/22/2016Email
TypeTitleSizeDate 

Data Sheet

Kollmorgen 4Ch-Digital-Output Datasheet en-us revAKollmorgen 4Ch-Digital-Output Datasheet en-us revA191.7 KB8/10/2012Email
US Production