Kollmorgen Automation Suite offers both 4- and 8-channel 0.5A digital outputs.
These 4-Channel Digital Output terminals provide an electrically isolated connection of binary 24 V control signals to the actuators.
These 8-Channel Digital Output terminals provide an electrically isolated connection of 24 V binary control signals from the automation unit to the actuators.