4 Ch Digital Inputs

These 4-Channel Digital Input terminals acquire binary 24 V control signals and transmit them to the higher-level automation system. The four channels have different input filters and indicate their signal state by means of LEDs. The input signals correspond to IEC 61131-2, type 1. These units also enable direct connection of four 2-wire sensors. Four +24 V connection points are provided.

Contact Us
Contact Us
1-540-633-3545

 

Electrical and Mechanical Specification

AKT-DN-004-000

AKT-DNH-004-000

Number of inputs

4

 

Nominal voltage

24 V DC (-15 % /+ 20 %)

 

"0" signal voltage

-3 V ... 5 V ( IEC 61131-2, type 1/3)

 

"1" signal voltage

15 V ... 30 V ( IEC 61131-2, type 3)

 

"0" signal current

0...1.5 mA

 

"1" signal current

2.0...2.5 mA

 

Input filter

3.0 ms

0.2 ms

Current consump. from Standard-bus

typ. 3 mA

 

Electrical isolation

500 Vrms (Standard-bus / field potential)

 

Bit width in the process image

4 inputs

 

Configuration

no address or configuration settings

 

Weight approx.

50 g

 

Operating/storage temperature

0 C ... +55 °C /-25 °C... +85 °C

 

Relative humidity

95 %, no condensation

 

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/ 29

 

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

 

Protect. class / installation pos.

IP 20 / variable

 

Pluggable wiring

for all Bus Terminals

 

TypeTitleSizeDate 

CAD Drawings

Kollmorgen Standard IO 12mm Drawing (9)Kollmorgen Standard IO 12mm Drawing (9)58.6 KB2/15/2016Email
Kollmorgen Standard IO 12mm Drawing DWG (8)Kollmorgen Standard IO 12mm Drawing DWG (8)17.2 KB2/15/2016Email
TypeTitleSizeDate 

Data Sheet

Kollmorgen 4Ch-Digital-Input Datasheet en-us revAKollmorgen 4Ch-Digital-Input Datasheet en-us revA178.1 KB8/10/2012Email
US Production