Standard Bus and Fused Power Feeds

These power feed terminals allow you to set up various potential groups with standard 24 VDC voltages. They are available with or without fine-wire fuse. The fused version also provides a diagnostics feature that reports the status of the power feed terminal to the Bus Coupler through two input bits. This enables the controller to monitor the distributed peripheral voltage over the fieldbus.

Contact Us
Contact Us
1-540-633-3545

 

Electrical and Mechanical Specification

AKT-PS-024-000

AKT-PSF-024-000

Nominal voltage

24 V DC

24 V DC

Power Contacts 24 V DC max./10 A max. 24 V DC max./10 A max.

Integrated fine-wire fuse

-

...6.3A

Diagnostics

-

yes

Power LED

green

green

Defect LED

-

red

Reported to K-bus

-

yes

PE contact

yes

yes

Shielding connection

-

-

Renewed infeed

yes

yes

Connection facility to additional power contact

1

1

Standard-bus loped through

yes

yes

Logical width in process image

0

2

Connection to top-hat rail

-

-

Electrical isolation

yes

yes

Housing width in mm

12

12

Side by side mount. on Bus Terminals with pow. contact

yes

yes

Side by side mount. on Bus Terminals without pow. contact

yes

yes

TypeTitleSizeDate 

CAD Drawings

Kollmorgen Standard IO 12mm Drawing (8)Kollmorgen Standard IO 12mm Drawing (8)58.6 KB2/15/2016Email
Kollmorgen Standard IO 12mm Drawing DWG (7)Kollmorgen Standard IO 12mm Drawing DWG (7)17.2 KB2/15/2016Email
TypeTitleSizeDate 

Data Sheet

Standard Bus_Fused Power Feeds Datasheet EN RevAStandard Bus_Fused Power Feeds Datasheet EN RevA192.2 KB2/15/2016Email
US Production