Isolation/Separation Terminal

The Isolation/Separation Terminal interrupts the power contacts within a bus terminal block, enabling operation with different voltages on the separated sides of the power contacts. The Standard-Bus is looped through. An orange front plate on the terminal indicates the discontinuity of the power contacts. This terminal does not provide any additional function or connection capability.

Contact Us
Contact Us
1-540-633-3545

 

Electrical and Mechanical Specification

AKT-IM-000-000

Current consumption from Standard-bus

-

Standard-Bus looped through

yes

Electrical connection to mounting rail

no

Electrical isolation

500 Veff (Standard-bus/signal voltage)

Bit width in the process image

-

Configuration

no address or configuration settings

Weight

ca. 40 g

Permissible ambient temperature

0 C ... +55 °C (during operation)
-25 °C... +70 °C (during storage)

EMC resistance burst/ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/ 29

Protect. class / installation pos.

IP 20 / variable

Approval

CE

TypeTitleSizeDate 

CAD Drawings

Kollmorgen Standard IO 12mm Drawing (7)Kollmorgen Standard IO 12mm Drawing (7)58.6 KB2/15/2016Email
Kollmorgen Standard IO 12mm Drawing DWG (6)Kollmorgen Standard IO 12mm Drawing DWG (6)17.2 KB2/15/2016Email
TypeTitleSizeDate 

Data Sheet

Kollmorgen Isolation-Separation Datasheet en-us revAKollmorgen Isolation-Separation Datasheet en-us revA164.2 KB8/10/2012Email
US Production