Bus Couplers and Specialty Modules

Product image not available

EtherCAT Bus Coupler

The EtherCAT® Bus Coupler connects the real-time Ethernet system with modular, extendable electronic terminal blocks. A complete unit consists of a bus coupler, a set of bus terminals and one end terminal.

More about EtherCAT Bus Coupler >>
KAS Bus End Terminal Medium

Bus End Terminal

The Standard-Bus End Terminal is required to enable data exchange between the bus coupler and bus terminals.

More about Bus End Terminal >>
KAS Isolation-Separation Terminal Medium

Isolation-Separation Terminal

The Isolation/Separation Terminal interrupts the power contacts within a bus terminal block, enabling operation at different voltages on the separated sides of the power contacts.

More about Isolation-Separation Terminal >>
KAS Standard-Fused Medium

Standard Bus and Fused Power Feeds

These power feed terminals enable you to set up various potential groups with standard 24 VDC voltages.

More about Standard Bus and Fused Power Feeds >>
KAS Profibus Coupler medium

Profibus Coupler

This coupler connects the PROFIBUS system to the terminal blocks for up to 64 digital input/output terminals.

More about Profibus Coupler >>