4 and 8-Channel Analog Outputs, 0–10 VDC

These 4- and 8-Channel Analog Output terminals generate signals in the range between 0 to 10 VDC. Electrically isolated power is supplied to the process level with a resolution of 12 bits. The output stage is powered by the 24 V supply.

Contact Us
Contact Us
1-540-633-3545
  • The 4-channel version uses 2-wire connections for all four outputs
  • The 8-channel version combines all eight channels in one housing, using single-wire connection technology that allows control of multiple actuators while minimizing space requirements inside the control cabinet
  • Power contacts are looped through, and the bus terminals have a common ground potential with the 0 V power contact
  • LEDs indicate the status of the data exchange with the bus coupler

 

Electrical and Mechanical Specification

AKT-AT-410-000

AKT-AT-810-000

Number of outputs

4

8

Signal voltage

0…10 V

 

Load

>5 kΩ (short-circuit-proof)

 

Measuring error

< ±0.1 % (relative to full scale value)

< ±0.2 % (relative to full scale value)

Resolution

12 bits

 

Conversion time

~ 4 ms

~ 8 ms

Electrical isolation

500 Vrms (Standard-bus/signal voltage)

 

Current consump. from Standard-bus

20 mA

 

Bit width in the process image

output: 4 x 16 bit data (4 x 8 bit control/status optional)

output: 8 x 16 bit data (8 x 8 bit control/status optional)

Configuration

no address or configuration setting

 

Weight

75 g

 

Operating/storage temperature

0 C ... +55 °C /-25 °C... +85 °C

 

Relative humidity

95 %, no condensation

 

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/ 29

 

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

 

Protect. class/installation pos.

IP 20 / variable

 

Pluggable wiring

for all Bus Terminals

 

TypeTitleSizeDate 

Data Sheet

Kollmorgen 4-8 Channel 0-10V Analog Output Datasheet EN Rev BKollmorgen 4-8 Channel 0-10V Analog Output Datasheet EN Rev B250.4 KB3/16/2015Email
US Production