Kollmorgen offers 4- and 8-Channel Analog Outputs with signaling at 0 to 20mA or 0 to 10V, and a 2-Channel Analog Output at 4 to 20mA.
These 4- and 8-Channel Analog Output terminals generate signals in the range between 0 to 20 mA.
These 4- and 8-Channel Analog Output terminals generate signals in the range between 0 to 10 VDC. Electrically isolated power is supplied to the process level with a resolution of 12 bits.
This 2-Channel Analog Output generates signals in the range from 0 to 20 mA.