4- and 8-Channel Analog Input, 0 to +10V

These 4- and 8-Channel Analog Input terminals process signals in the range between 0 and 10 V. The voltage is digitized to a resolution of 12 bits, and this electrically isolated signal is transmitted to the higher-level automation device.

Contact Us
Contact Us
1-540-633-3545
  • The 4-channel unit has 2-wire inputs with a common ground potential. The reference ground for the inputs is separated from the 0 V power contact.
  • The 8-channel version combines all eight channels in one housing, and is particularly useful for saving space in the control cabinet by means of single-conductor connection technology
  • The 8-channel power contacts are connected through, and the reference ground for the inputs is the 0 V power contact.
  • LEDs indicate the status of the data exchange with the bus coupler

 

Electrical and Mechanical Specification

AKT-AN-410-000

AKT-AN-810-000

Number of inputs

4

8

Power supply

via the Standard-bus

 

Signal voltage

0…10 V

0…10 V

Internal resistance

>130 kΩ

 

Conversion time

~ 2 ms

~ 4 ms

Resolution

12 bits (for 0…10 V range: resolution 11 bits)

 

Measuring error

< ±0.3 % (relative to full scale value)

 

Electrical isolation

500 Vrms (Standard-bus/signal voltage)

 

Current consump. from Standard-bus

typ. 100 mA

typ. 140 mA

Bit width in the process image

input: 4 x 16 bit data (4 x 8 bit control/status optional)

input: 8 x 16 bit data (8 x 8 bit control/status optional)

Configuration

no address or configuration settings

 

Weight

75 g

 

Operating/storage temperature

0 C ... +55 °C /-25 °C... +85 °C

 

Relative humidity

95 %, no condensation

 

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/ 29

 

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

 

Protect. class / installation pos.

IP 20 / variable

 

TypeTitleSizeDate 

Data Sheet

Kollmorgen 4-8 Channel 0-10V Analog Input Datasheet EN RevCKollmorgen 4-8 Channel 0-10V Analog Input Datasheet EN RevC527.6 KB2/11/2016Email
US Production