Analog Input

Kollmorgen Automation Suite offers 4 and 8-channel analog inputs at 0 to+10V and 0 to 20mA.

KAS analog input 4-8 Ch Medium

4/8 Ch Analog Input 0... +10V

These 4- and 8-Channel Analog Input terminals process signals in the range between 0 and 10 V.

More about 4/8 Ch Analog Input 0... +10V >>
KAS analog input 4-8 Ch 020 mA medium

4/8 Ch Analog Input 0-20 mA

These 4- and 8-Channel Analog Input terminals process signals in the range between 0 and 20 mA.

More about 4/8 Ch Analog Input 0-20 mA >>