The H-Series offers reliable, cost-efficient operator panels for smaller PiCPro® applications. The series include keypad and touchscreen interfaces and are available in seven different sizes, from 3 to 10.4 inches. Offering three levels of functionality—Standard, Plus enhanced and Network enhanced—the H-Series offers affordable HMI panels with the exact level of HMI functionality your application requires.