EXTER™ Operator Interface Terminals

With a high-performance Intel XScale processor, robust construction and multiple communication ports, the EXTER™ Series offers future-proof performance for PiCPro® systems. With an award-winning design, these HMI panels are available in nineteen models, including either touchscreen display or keypad control. The EXTER Series complies with global industry standards and is suitable for almost any industrial environment.

Contact Us
1-540-633-3545
  • High performance, robust construction and multiple communication options to suit almost any application
  • Nineteen models to choose from, including touchscreen and keypad options
  • Complies with global industry standards
  • Winner of iF product design award, iF International Forum Design
  • Programmable using intuitive EXTER™ Information Designer software
  • Standard features:
    • Alarm management
    • Data logger
    • Dual drivers with data exchange
    • Internal variables
    • I/O Poll interval groups
    • Macros
    • Message libraries
    • Multiple languages
    • Network functionality
    • Passthrough, Transparent and No protocol modes
    • Password security
    • Recipe management
    • Reports
    • Trends, historic or real-time
    • Web functionality
    • Animated graphics
    • Support for ladder or macro functionality
    • Multi-language support
    • Real-time clock
    • Slide-out menu
    • Screen management
    • Cross references
    • Ladder or macro functionality
    • Off-line and on-line simulation
    • File protection

 

Model Description
EXTER K10 Keypad Panel
  • Monochrome display, 160 x 32 pixels
  • 6 function keys with explanatory text in the display or on a text strip
  • 6 LEDs for status indication
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Profibus DP slave available as expansion module
  • Ethernet port available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
 
EXTER K20 Keypad Panel
  • Monochrome display, 240 x 64 pixels
  • 6 function keys with explanatory text in the display or on a text strip
  • 6 LEDs for status indication
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Profibus DP slave available as expansion module
  • Ethernet port available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
 
EXTER K30 Keypad Panel
  • Monochrome display, 240 x 64 pixels
  • 8 function keys with explanatory text in the display or on a text strip
  • 16 LEDs for status indication
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
 
EXTER T40 Touch Panel
  • High-resolution 3.5" TFT-display, 320 x 240 pixels, 64k colors (also available in monochrome version, T40m)
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
 
EXTER T60 Touch Panel
  • High-resolution 5.7" TFT-display, 320 x 240 pixels, 64k colors (also available in monochrome version, T60m)
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
 
EXTER T70 Touch Panel
  • High-resolution 6.5" TFT-display, 640 x 480 pixels, 64k colors
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Compact flash slot, type I and II
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
  • Also available in the EXTER Pro+ version, as sun-readable and in black
 
EXTER T100 Touch Panel
  • High-resolution 10.4" TFT-display, 800 x 600 pixels, 64k colors
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Compact flash slot, type I and II
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
  • Also available in the EXTER Pro+ version, as sun-readable and in black
 
EXTER T40 Touch Panel
  • High-resolution 15.0" TFT-display, 1024 x 768 pixels, 64k colors
  • 25-pin RS422/RS485 serial port
  • 9-pin RS232C serial port
  • Integral USB and Ethernet ports
  • Compact flash slot, type I and II
  • Profibus DP slave available as expansion module
  • IP66 front enclosure withstands high-pressure washing
  • Aluminum frame and casing in appealing design, powder-coated in “steel”-gray color
  • Also available in stainless steel version with no external foil, labels or fissures—perfect for washdown environments with stringent hygienic requirements
  • Also available in the EXTER Pro+ version, as sun-readable and in black
 
EXTER M70 Handheld Operator Panel
  • Handheld operator interface for on-the-spot usability anywhere in automated industrial environments
  • High-resolution 6.5"" TFT-display, 640 x 480 pixels, 64k colors
  • 8 function keys for complete process control
  • Prominent red emergency Off switch on the front for fast and easy process stops
  • Enabling switch avoids accidental key-presses during operations
  • Password-protected security levels to prevent unauthorized use
  • Integral USB and Ethernet ports
  • IP65 ingress protection
  • Full touch panel capabilities in a handheld panel weighing only 1.3 kg
 
Expansion Module for Profibus DP
  • Enables EXTER operator panels to communicate with a Profibus network
  • Compact module easily mounts to the back of EXTER panels
  • Supports the Profibus DP protocol and has a D-Sub 9-pin connector
  • Configured using EXTER™ Information Designer
 
X-Key 16 Extra Keyboard
  • Expands the functionality of EXTER panels by adding 16 function keys and LEDs
  • Up to four X-Key 16 keyboards can be connected to one panel for a total of 64 extra function keys and LEDs
  • Three serial ports which can be used for communications with the operator panel and between extended keyboards
  • Configured using EXTER™ Information Designer
 
TypeTitleSizeDate 
TypeTitleSizeDate 
US Production