PiC900 and PiC90 Programmable Industrial Controls

PiC900 and PiC90 programmable industrial controls provide total machine and motion control in a fully integrated environment. Motion control capabilities range from positioning to indexing to gearing to cam profiling to interpolation. Sophisticated continuous registration algorithms simplify the most complex motion challenges for packaging, converting and other industrial applications.

Contact Us
Contact Us
1-540-633-3545

 

Features

  • Up to 32 axes of motion control
  • Universal motion instruction set for:
    • Analog interfaced servo drives
    • SERCOS fiber optic digital servo drives
    • Microstepping stepper drives
  • A complete family of rack mounted I/O including discrete, analog, process, motion and communications interfaces
  • Flexible system configurations:
    • Up to 13 slot master rack
    • Fiber optic distributed rack
    • Distributed block I/O system
    • DeviceNet master capability
  • Easy installation and maintenance:
    • All field wiring screw terminated
    • No jumpers, switches or potentiometers
    • 100% software-based configuration
  • Powerful tools for intranet/internet integration:
    • Ethernet TCP/IP interface
    • OPC (OLE for Process Control) Server
    • Internet programming and maintenance
    • E-mail client capability
  • Agility to meet the most demanding applications:
    • Integrated logic and motion control
    • Extremely fast processor scan rates
    • Hard real-time execution of application logic

 

Benefits

  • PiC90:
    • Ideal solution for distributed control and medium-sized applications
    • Compact footprint
    • Up to 6 closed-loop servo axes
    • Up to 128 discrete I/O
    • Distributed block I/O capability
  • PiC900:
    • Power and performance for your most demanding, high-speed applications
    • Logic scan rates as fast as 26 microseconds/K
    • Up to 32 closed-loop servo axes
    • Up to 2,816 discrete I/O
    • Remote rack I/O or distributed block I/O capability

 

 

Type

Members

Discrete Input

16 and 32 point 24 VDC, 16 point 12 VDC, 16 point 120 VAC, switch input

Discrete Output

8 point relay, 16 and 32 point 24 VDC, 16 and 32 point 120/240 VAC

Combination Discrete I/O

16 point input/8 point output

Analog Input

6 point 4-20mA, 8 point ± 10 volt, 0-20mA, 4-20mA, 12 point thermocouple, 6 point RTD

Analog Output

4 or 8 point ± 10 volt

Analog Input/Output

4 input/4output ± 10 volt

Servo Interface

2 or 4 point encoder input, 2 or 4 point resolver input, 2 analog output/1 encoder input,

3 AO/2 EI, 4 AO/3 EI, 2 AO/3EI/4AI

Communications

2 or 4 point RS232/RS485, Ethernet TCP/IP, DeviceNet, Profibus

Specialty

12 resolver input, 8 microstepper output, 24 point TTL

 

 

Type

Members

Discrete Input

16 point 24 VDC, 8 point 120 VAC

Discrete Output

16 point 24 VDC, 8 point 120 VAC, 8 point relay

Discrete Input/Output

8 point 24 VDC input/8 point 24 VDC output

Analog Input

4 point ± 10 volt, 0-20mA, 4-20mA, J/K thermocouple

Analog Output

4 point 4-20mA, 4 point ± 10 volt

Motion Control

6 point resolver, 2 microstepper output/2 encoder input/2 24 VDC input

 

US Production