The MMC Standalone Control for PiCPro® systems controls up to 64 axes of high-performance motion. These rugged industrial controls provide 8 digital inputs, 4 digital outputs and 1 analog Input, with expandability via our Slice and Block I/O modules and/or up to four field-installable option modules. MMC Standalone Controls can be easily programmed using our IEC 61131-based PiCPro Programming Software.
Family Member
Description
Dimensions: Inches (mm) W x H x D
Controls
MMC-DSA2
2 Axis
2.25" (57.15) x 9.6" (243.84) x 5.3" (134.52)
MMC-DSA4
4 Axis
MMC-DSA8
8 Axis
MMC-DSA16
16 Axis
MMC-D32
32 Axis
MMC-D64
64 Axis
Options
MMC-32 in / 32 Out
32 DC Inputs and 32 DC outputs
1.28 (35.21) x 9.59 (243.59) x 5.25 (133.3)
MMC-D
DeviceNet Module
MMC-P
Profibus Module
Feature
Closed Loop Axes
2
4
8
16
32
64
Digitizing (Read-Only or Half) Axes
Processor Speed
Std.
X1.5
600 MHz
Application Memory
1.3 MBytes
3 MBytes
General Purpose Inputs (24VDC)
0
General Purpose Outputs (24VDC)
7
User Serial Port
Yes
Slice and Block I/O Capability
On-Board Ethernet Capability
Option Module Support
Yes - up to 4
32 I/O, DeviceNet, Profibus
Optional
Analog
SERCOS
MMC-AIO
4 1/2 Axis Interface Expansion Module
MMC-E
Ethernet Module
MMC-A2
MMC-A2 Plus
MMC-A4
MMC-A4 Plus
MMC-S8
MMC-S16
Up to 18 w/MMC-AIO
Up to 20 w/MMC-AIO
1
Up to 5 w/MMC-AIO
X3
256KBytes
Block I/O Capability
No
32 I/O, Ethernet, DeviceNet, Profibus, MMC-AIO