Standalone Controllers

We offer a wide selection of standalone motion controllers, with options optimized for Kollmorgen Automation Suite™, SynqNet™ and PiCPro® systems.

Performance Box Controllers medium

Performance Box Controllers

Kollmorgen Automation Suite includes Performance Box Controllers with a variety of CPU and memory choices to suit your application requirements. The rugged design withstands shock and vibration when used in close proximity to industrial machinery.

More about Performance Box Controllers >>
Panel PAC Medium

Panel PAC

Kollmorgen Automation Suite offers both Performance and High Performance Panel PAC Controllers, delivering the highest performance available from the Intel Celeron processor up to the Intel Core 2 Duo family. These rugged solutions deliver control and HMI capabilities in a single unit.

More about Panel PAC >>
MMC Standalone medium image

MMC Standalone

For PiCPro systems, the MMC family provides integrated machine logic and motion control solutions for 1 to 64 axes. This series uses Ethernet TCP/IP networking and IEC1131 ladder logic for machine control programming.

More about MMC Standalone >>
PiC900 Medium

PiC900-90

The PiC900 and PiC90 provide fully integrated logic and motion control for PiCPro systems, with support for up to 32 motion axes and motion control capabilities that range from positioning to indexing, gearing, cam profiling, interpolation and more.

More about PiC900-90 >>
eZMP-Synqnet Medium

eZMP

For SynqNet systems, the eZMP is a high performance, standalone motion controller for embedded high-performance applications up to 32 axes, with expansion capability to 64 axes.

More about eZMP >>