The ultra-high-performance ZMP-SynqNet® Series incorporate a 64-bit 466MHz MPC8245 PowerPC processor for maximum flexibility and speed. These controllers offer servo update rates up to 48 kHz, and can support up to 64 axes and 64 SynqNet nodes. They are optimized to work with MechaWare™ for the ultimate in precision control, and are available in PCI and CPCI-3U form factors.