XMP-SynqNet

XMP-SynqNet® Series controllers provide high-performance motion control, with servo update rates up to 20kHz for 4 axes. These 32-bit controllers support up to 64 axes and nodes, incorporating a real-time 32-bit floating point DSP for optimum control of complex machines that require high levels of coordination and synchronization. They are serviced for existing customers only. For new applications, we recommend the ZMP-SynqNet Series

Buy Online
Contact Us
1-540-633-3545

Features

  • XMP-SynqNet-CPCI-3U:
    • Fits CompactPCI-3U slots
    • Processor: Analog Devices SHARC DSP, 64-bit floating point40 MHz/150 MFLOPS
    • Connectors: choice of RJ45 or Micro-D 9-pin SynqNet In/Out connectors; Micro-D 15-pin I/O connector
    • Optional 9-pin CANopen connector available for virtually unlimited user I/O
    • Ideal form factor for high-vibration environments, enhancing machine quality, reliability and uptime
  • XMP-SynqNet-CPCI-6U:
    • Fits PMC slots
    • Processor: Analog Devices SHARC DSP, 64-bit floating point40 MHz/150 MFLOPS
    • Connectors: Micro-D 9-pin SynqNet In/Out connectors and a Micro-D 15-pin I/O connector
    • Optional 9-pin CANopen connector available for virtually unlimited user I/O
    • Good form factor for high-vibration environments
  • XMP-SynqNet-PMC:
    • Fits CompactPCI-6U slots
    • Processor: Analog Devices SHARC DSP, 64-bit floating point40 MHz/150 MFLOPS
    • Connectors: choice of RJ45 or Micro-D 9-pin SynqNet In/Out connectors; Micro-D 15-pin I/O connector
  • XMP-SynqNet-PCI:
    • Fits half-size PCI slot
    • Processor: Analog Devices SHARC DSP, 64-bit floating point40 MHz/150 MFLOPS
    • Connectors: RJ45 SynqNet In/Out connectors and a high-density D-15 I/O connector
  • Can be programmed with either the MPI programming library for C/C++ or the MPX programming library for Visual Basic .NET and C#
  • Over 16,000 bits of digital I/O and 1,000 points of analog I/O
  • Real-time diagnostics over SynqNet®
  • Self-healing, fault-tolerant operation using ring topology
  • Hot-replace allows replacement of nodes without network shutdown
  • Servo loop update rate: user-programmable up to 20 kHz (4 axes)
  • Connectors: RJ45 SynqNet In and Out connectors, high-density D-15 I/O connector

 

Benefits

  • High-performance control of machines requiring high levels of coordination and synchronization between axes
  • Shared memory map architecture minimizes latency and maximizes machine throughput
  • On-the-fly motion and gain set modifications minimize cycle and settling times
  • Real-time operating system support reduces overall system cost by enabling deterministic usage of host processor for optimized machine design
  • Tight coordination between motion and I/O via the SynqNet® network reduces machine development costs by providing real-time system visibility and motion optimization

 

TypeTitleSizeDate 

Manuals

XMP-SynqNet User DocumentationXMP-SynqNet User Documentation Email
TypeTitleSizeDate 
US Production