PCI

This analog controller is capable of operating 16 axes at a sample rate of 5 KHz, or 8 axes at a sample rate of 10 kHz. Each axis can be configured independently to control a servo or stepper motor. Expansion modules are available to increase the number of axes under control. This model fits standard PCI slots. It is serviced for existing customers only.

Contact Us
Contact Us
1-540-633-3545

 

Features

  • Can be hosted by a PCI computer with a 32-bit direct memory interface
  • Capable of handling up to 16 axes, with expansion modules available to add 16 more axes
  • Each axis can be independently configured to control a servo or stepper motor
  • Each axis can be configured to sinusoidally commutate servo motors via two analog outputs
  • Optional SIM4 scale interpolation modules are also available for increased position resolution when using encoders with sinusoidal outputs
  • Full tuning capability with PID and advanced, post-PID filtering options for each axis, including gain-scheduling and dual-loop control
  • Stepper output rates can be as high as 2.5 MHz
  • Direct-digital pulse train can control an open or closed loop motor, enabling frequency-controlled servo operation
  • Axes can be configured for step-direction or clockwise-counterclockwise operation
  • Motion feedback can be standard quadrature from an incremental encoder (10 MHz max, 40 MHz count rate), ±10 volt analog differential signal, or analog encoder signal routed to a 4096x Scale Interpolation Module (SIM4)

 

Benefits

  • Fully integrated architecture for safe, rapid, precise motion control
  • SHARC DSP optimizes system efficiency by handling all motion control tasks while freeing host resources for higher-level commands
  • Dedicated, DSP-based motion control optimizes safety: the controller's on-board watchdog timers constantly monitor handshaking, and a dedicated, general purpose E-stop input is at the ready

 

US Production