Serviced PC Cards & Standalone Hardware

 

The XMP-SynqNet, XMP SynqNet PCPCI-uD , XMP-Analog, DSP and DSP LC controllers are no longer available for new applications. However, we continue to service these PC Card controllers for existing customers.

Product image not available

XMP-SynqNet

XMP-SynqNet® Series controllers provide high-performance motion control, with servo update rates up to 20kHz for 4 axes.

More about XMP-SynqNet >>
Product image not available

XMP-Analog

The XMP-Analog controller is designed to link a host computer with industry-standard motion drives.

More about XMP-Analog >>
Product image not available

DSP

The DSP Series provides C-programmable PC Card controllers that incorporate a digital signal processor from Analog Devices to provide up to 4 or 8 axes of servo and stepper control.

More about DSP >>
eZMP-Synqnet Medium

eZMP

The eZMP is a high performance, standalone motion controller for embedded high-performance applications up to 64 axes. Windows XP Embedded runs on one CPU for process tasks, and embedded motion firmware runs on a second CPU for real-time tasks such as servo loop and trajectory calculations.

More about eZMP >>
US Production