top pick

QMP-SynqNet Controller

The ultra-high-performance QMP-SynqNet® Series incorporate a 64-bit 1200MHz PowerPC processor for maximum axis count and speed. These controllers offer servo update rates up to 48 kHz, and can support up to 64 axes and 64 SynqNet nodes. They are optimized to work with MechaWare™ for the ultimate in precision control, and are available in the PCI, CPCI, and PCIe form factor.

Contact Us
Contact Us
1-540-633-3545

 

Features

  • CPU: PowerPC 64-bit floating point, 1200MHz
  • Memory: 512MB DDR3/600MHz
  • Connectors: RJ45 SynqNet In/Out connectors, high-density D-15 I/O connector
  • Can be programmed with either the MPI programming library for C/C++ 
  • Optimized to work with MechaWare™ for the ultimate in precision control
  • Supports up to 64 nodes with 64 axes
  • Over 16,000 bits of digital I/O and 1,000 points of analog I/O available through SQ I/O nodes
  • Real-time diagnostics over SynqNet®
  • Self-healing, fault-tolerant operation using ring topology
  • Hot-replace allows replacement of nodes without network shutdown
  • Servo loop update rate: user-programmable up to 48 kHz (4 axes) and 16 kHz (20 axes)

Benefit

  • Optimum control of machines requiring high levels of coordination and synchronization between axes 
  • Shared memory map architecture minimizes latency and maximizes machine throughput 
  • On-the-fly motion and gain set modifications minimize cycle and settling times 
  • Real-time operating system support reduces overall system cost by enabling deterministic usage of host processor for optimized machine design 
  • Tight coordination between motion and I/O via the SynqNet® network reduces machine development costs by providing real-time system visibility and motion optimization 
 
  
TypeTitleSizeDate 

Data Sheet

QMP_SynqNet_Datasheet_en-us Rev BQMP_SynqNet_Datasheet_en-us Rev B5.6 MB6/12/2013Email
TypeTitleSizeDate 

Agency Approvals

Kollmorgen EU Declaration of Conformity QMPKollmorgen EU Declaration of Conformity QMP203 KB4/19/2016Email

Installation

QMP_SynqNet_Quick_Start_Guide_en-us Rev AQMP_SynqNet_Quick_Start_Guide_en-us Rev A4.3 MB10/10/2012Email

Manuals

QMP-SynqNet User DocumentationQMP-SynqNet User Documentation Email
US Production